| Item number |
|
|---|---|
| Camera family | ACP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX392 |
| Frame rate @ resolution max. | 169 fps |
| Resolution (h x v) | 1936 x 1216 |
| Optical Area | 6.679 mm x 4.195 mm |
| Shutter | Global Shutter |
| Optical class | 1/2.3" |
| Resolution | 2.35 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
ChinaRoHS EFUP 25
CAD Data
Technical drawing