The U3-30C2SE Rev.1.2 industrial camera with USB3 interface (SuperSpeed USB, 5 Gpbs) and the light-sensitive global shutter CMOS sensor IMX392 from the second generation of the Sony Pregius series offers a resolution of 2.35 MP (1936 x 1216 px, pixel size 3.45µm). With up to 169 fps and Full HD, it is perfect for high-speed applications, for example in automation or quality assurance. Furthermore, the sensor is predestined for tasks that require a perfect result even in low light conditions.
The U3-30C2SE Rev.1.2 is an all-rounder in the class of 2 MP global shutter industrial cameras and provides excellent image quality thanks to its enormous sensitivity, high dynamic range and low noise. Thanks to these characteristics, it finds its place in virtually every application.
The board level camera without lens holder is available in both monochrome and colour versions.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX392 |
| Frame rate @ resolution max. | 169 fps |
| Resolution (h x v) | 1936 x 1216 |
| Optical Area | 6.679 mm x 4.195 mm |
| Shutter | Global Shutter |
| Optical class | 1/2.3" |
| Resolution | 2.35 MP |
| Pixel size | 3.45 µm |
| HDR mode | Sequence HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications