| Item number |
|
|---|---|
| Camera family | ACP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | PYTHON 5000 |
| Frame rate @ resolution max. | |
| Resolution (h x v) | 2592 x 2048 |
| Optical Area | 12.442 mm x 9.83 mm |
| Shutter | No |
| Optical class | 1" |
| Resolution | 5.31 MP |
| Pixel size | 4.80 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
ChinaRoHS EFUP 25
CAD Data
Technical drawing