This industrial camera with USB3 interface is extremely fast - the U3-31A1SE Rev.1.2 delivers exceptional 738 fps. The 0.51 MP Global Shutter sensor (816 x 624 px, pixel size 9.00 µm) excels in particular when low resolution and an extremely high clock rate are required. This camera features the 1/1.7" Sony sensor IMX426 (4.5 series, Sony Pregius third generation).
Do you prefer a board-level version or a model with housing? Thanks to the versatile uEye SE camera family, you have a wide range of options when designing your image processing application.
Thanks to its USB3 vision interface, the industrial camera is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.
The uEye SE camera is available as a monochrome or colour version.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX426 |
| Frame rate @ resolution max. | 738 fps |
| Resolution (h x v) | 816 x 624 |
| Optical Area | 7.344 mm x 5.616 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.7" |
| Resolution | 0.51 MP |
| Pixel size | 9.00 µm |
| HDR mode | Sequence HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications