With this USB3 industrial camera, you benefit from a huge selection of housing variants - you can choose both board-level cameras with different mount options and models with a completely closed housing. The sensor chosen here is the Sony IMX422. The 1/1.7" Global Shutter sensor delivers 197 fps and is part of the 4.5 series (Sony Pregius third generation). This indicates that the pixel size is 4.50 µm and ensures high sensitivity.
The U3-31C1SE Rev.1.2 with the 2.04 MP sensor (1632 x 1248 px) is also characterised by high quantum efficiency. The wide dynamic range ensures that both bright and dark areas in the image can be captured in detail. This benefits machine vision applications in production and quality assurance, for example.
Thanks to its USB3 vision interface, the industrial camera is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.
The uEye+ SE camera is available as a monochrome or colour version.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX422 |
| Frame rate @ resolution max. | 197 fps |
| Resolution (h x v) | 1632 x 1248 |
| Optical Area | 7.344 mm x 5.616 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.7" |
| Resolution | 2.04 MP |
| Pixel size | 4.50 µm |
| HDR mode | Sequence HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications