Small, easy to integrate and for superior image results - thanks to the 5.10 MP IMX547 Global Shutter Sensor from the Sony Pregius S series, you won't accept any compromises with the U3-31F0CP Rev.2.2. Equipped with this fourth generation sensor, it delivers impressive image quality. The sensor not only features BSI technology (Backside Illumination), but also a remarkably small pixel size of only 2.74 µm. In operation, the industrial camera delivers 75.2 fps.
Thanks to its USB3 vision interface, the industrial camera is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.
The uEye CP camera is available as a monochrome or colour version.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX547 |
| Frame rate @ resolution max. | 75.2 fps |
| Resolution (h x v) | 2472 x 2064 |
| Optical Area | 6.773 mm x 5.655 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 5.10 MP |
| Pixel size | 2.74 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing