The industrial camera U3-31J0CP Rev.2.2 features a distinctive housing of only 29 x 29 mm and is equipped with the square Sony Pregius S CMOS sensor IMX546. It offers 8.13 MP resolution and achieves 48.7 fps. This fourth-generation sensor combines Global Shutter and BSI (Backside Illumination) technology, which help to image moving objects without distortion and increase the sensor's sensitivity to light. Since the pixel size is only 2.74 µm, the available area of the 2/3" sensor (aspect ratio of 1:1) is utilised to the fullest - for superior image quality even in changing light conditions.
Thanks to its USB3 vision interface, the industrial camera is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.
The uEye CP camera is available as a monochrome or colour version.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX546 |
| Frame rate @ resolution max. | 48.7 fps |
| Resolution (h x v) | 2856 x 2848 |
| Optical Area | 7.825 mm x 7.804 mm |
| Shutter | Global Shutter |
| Optical class | 2/3" |
| Resolution | 8.13 MP |
| Pixel size | 2.74 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications