Be it with colour or mono sensor, board-level or housing - if you want to use the 12.42 MP Sony IMX545 sensor from the Pregius S series, you can choose from many different variants here. The 1/1.1" fourth generation sensor combines Global Shutter and BSI technology. Another feature are the pixels, which are only 2.74 µm in size and provide a significantly higher pixel density. This means that the sensor is about 20 per cent smaller diagonally than sensors of the same resolution of the second Sony Pregius generation. Users benefit from outstanding image quality that makes even demanding machine vision applications easily possible.
The U3-31L0SE Rev.1.2 industrial camera delivers 32.4 fps. Thanks to its USB3 vision interface, this uEye SE model is uncompromisingly compliant to the Vision Standard and can therefore be conveniently used with our IDS peak SDK.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX545 |
| Frame rate @ resolution max. | 32.4 fps |
| Resolution (h x v) | 4128 x 3008 |
| Optical Area | 11.311 mm x 8.242 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.1" |
| Resolution | 12.42 MP |
| Pixel size | 2.74 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications