Whether quality control or visualisation: This compact 24.55 MPix industrial camera with USB3 interface delivers 16.0 fps and keeps a very close eye on every detail! The 1.2" Global Shutter CMOS sensor IMX540 has an impressive resolution of 5328 x 4608 (pixel size 2.74 µm). It is one of the fourth generation sensors in the Sony Pregius S series, also known as the Sony series 2.7 - excellent image quality for demanding applications is therefore a matter of course.
As the U3-31R0CP Rev.2.2 is particularly sensitive to light, it is also suitable for use in low-light conditions. The integrated BSI technology ("Back Side Illuminated") clearly shows its strengths here.
The camera, which measures just 29 x 29 x 29 mm, is available as a monochrome and colour version. We recommend using it in combination with our versatile IDS peak SDK.
The power consumption may exceed the usual USB3 values. It is possible that the camera cannot be operated on every system. The frame rate can be reduced if necessary.
Item number |
|
---|---|
Camera family | CP |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 16.0 fps |
Resolution (h x v) | 5328 x 4608 |
Optical Area | 14.599 mm x 12.626 mm |
Shutter | Global Shutter |
Optical class | 1.2" |
Resolution | 24.55 MPix |
Pixel size | 2.74 µm |
IP code | IP30 |
Sensor model | IMX540 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|