The Sony Pregius IMX265 is together with its big brother IMX252 probably the best CMOS image sensor in the 3 MP class. The USB3 Vision industrial camera U3-3270LE Rev.1.2 with the 1/1.8" global shutter sensor transmits its resolution of 3.19 MP (2064 x 1544 px) with a frame rate of 57.8 fps via the USB interface. In terms of dynamic range, sensitivity and linearity, the camera is second to none and inspires industrial customers in mechanical engineering, metrology and medical technology.
Special functions such as long-time exposure also extend the range of possible applications.
The U3-3270LE Rev.1.2 is available in both monochrome and colour variants.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX265 |
| Frame rate @ resolution max. | 57.8 fps |
| Resolution (h x v) | 2064 x 1544 |
| Optical Area | 7.093 mm x 5.32 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 3.19 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing