The Sony Pregius IMX265 is together with its big brother IMX252 probably the best CMOS image sensor in the 3 MP class. The USB3 Vision industrial camera U3-3270SE Rev.1.2 with the 1/1.8" global shutter sensor transmits its resolution of 3.19 MP (2064 x 1544 px) with a frame rate of 57.8 fps via the USB interface. In terms of dynamic range, sensitivity and linearity, the camera is second to none and inspires industrial customers in mechanical engineering, metrology and medical technology.
Special functions include 90.0 s long exposure and the linescan mode for using the area scan camera as a cost-effective line scan camera alternative.
The U3-3270SE Rev.1.2 is available in both monochrome and colour variants.
This camera model is supported by IDS Vision firmware 2.0 and higher.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX265 |
| Frame rate @ resolution max. | 57.8 fps |
| Resolution (h x v) | 2064 x 1544 |
| Optical Area | 7.093 mm x 5.32 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 3.19 MP |
| Pixel size | 3.45 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications