U3-3291SE Rev.1.2

U3-3291SE Rev.1.2

U3-3291SE Rev.1.2
Illustrations may differ from the original
Features
  • 4112 x 2176
    8.95 MPix
  • Sony IMX267
    1" CMOS
  • 33.6 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The USB3 Vision industrial camera U3-3291SE Rev.1.2 with integrated Sony IMX267 global shutter CMOS sensor meets all industrial requirements: high resolution, high frame rates, noise-free image reproduction. Readout noise and dark current rank among the lowest values in the entire sensor market. With its sensitivity in the near infrared range, this camera offers a wide variety of applications - with a resolution of 8.95 MP (4112 x 2176 px) at 33.6 fps. It compensates for the slightly lower frame rate - compared to cameras with the "big brother" IMX255 - with its attractive price.

The combination of resolution and high dynamic range together with the special functions long-term exposure up to 90.0 s and line scan mode make the U3-3291SE Rev.1.2 a powerful all-rounder in industrial image processing.

The U3-3291SE Rev.1.2 board level camera with C-mount lens holder is available in a colour or monochrome version.

This camera model is supported by IDS Vision firmware 2.0 and higher.

Item number
  • U3-3291SE-C-HQ Rev.1.2: AB12381
  • U3-3291SE-M-GL Rev.1.2: AB12382
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX267
Frame rate @ resolution max. 33.6 fps
Resolution (h x v) 4112 x 2176
Optical Area 14.159 mm x 7.5 mm
Shutter Global Shutter
Optical class 1"
Resolution 8.95 MP
Pixel size 3.45 µm
HDR mode Sequence HDR
IP code IP0
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
IDS Industriekamera prüft, ob Parkplätze belegt oder frei sind.
Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Maschine mit Prüfvorrichtung und IDS Industriekamera.
Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Vier Quick Check-In Terminals in einer Flughafenhalle
Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Pharma and healthcare

By using cameras, it is possible to check e.g. whether packaging is correctly filled and printed or whether there are any impurities.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!