The USB3 Vision industrial camera U3-3292SE Rev.1.2 with integrated Sony IMX267 global shutter CMOS sensor meets all industrial requirements: high resolution, high frame rates, noise-free image reproduction. Readout noise and dark current rank among the lowest values in the entire sensor market. With its sensitivity in the near infrared range, this camera offers a wide variety of applications - with a resolution of 8.95 MP (4112 x 2176 px) at 33.6 fps. It compensates for the slightly lower frame rate - compared to cameras with the "big brother" IMX255 - with its attractive price.
The combination of resolution and high dynamic range together with the special functions long-term exposure up to 90.0 s and line scan mode make the U3-3292SE Rev.1.2 a powerful all-rounder in industrial image processing.
The U3-3292SE Rev.1.2 board level camera without lens holder is available in a colour or monochrome version.
This camera model is supported by IDS Vision firmware 2.0 and higher.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX267 |
| Frame rate @ resolution max. | 33.6 fps |
| Resolution (h x v) | 4112 x 2176 |
| Optical Area | 14.159 mm x 7.5 mm |
| Shutter | Global Shutter |
| Optical class | 1" |
| Resolution | 8.95 MP |
| Pixel size | 3.45 µm |
| HDR mode | Sequence HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications