Cost-effective space-saving USB3 industrial camera with state-of-the-art pixel technology from Sony. With a resolution of 3.20 MP (2064 x 1552 px), the compact 1/3.1" Global Shutter sensor IMX900 from the Sony Pregius 2.2 series delivers detailed images with high light sensitivity - thanks to the improved light angle independence, the image quality remains stable even under angled incident light. The 2.25 µm miniature pixels of the sensor thus ensure impressive image quality in the smallest of spaces.
Particularly noteworthy is the high NIR sensitivity at 850 nm, which is ideal for use in scenarios with IR illumination such as inspection, automated guided vehicles (AGV) or autonomous mobile robots (AMR).
Thanks to Global Shutter technology, even fast-moving objects can be detected without distortion. In addition, the sensor shows increased sensitivity in red light - a decisive advantage for applications in quality assurance, logistics or barcode reading.
As part of the uEye XCP series, the camera is particularly suitable for volume projects or as a low-cost entry-level model. In our range of accessories you will find suitable lenses that guarantee a favourable system price. The industrial camera is available with either a colour or mono sensor.
Note: If you decide for a model without filter glass (monochrome sensor, matchcode component ‘-NO’), you should ensure that no dust or similar gets onto the sensor during commissioning and use.
| Item number |
|
|---|---|
| Camera family | XCP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX900 |
| Frame rate @ resolution max. | 67.9 fps |
| Resolution (h x v) | 2064 x 1552 |
| Optical Area | 4.644 mm x 3.492 mm |
| Shutter | Global Shutter |
| Optical class | 1/3.1" |
| Resolution | 3.20 MP |
| Pixel size | 2.25 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications