U3V industrial camera | Sony IMX900 | 3.20 MP | Webstore

U3-33D4XLS Rev.1.2

U3-33D4XLS Rev.1.2
Illustrations may differ from the original
Features
  • 2064 x 1552
    3.20 MPix
  • Sony IMX900
    1/3.1" CMOS
  • 67.9 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The space-saving USB3 board camera with 3.20 MP resolution and state-of-the-art pixel technology ‘Sony Pregius S 2.2 series’ offers a strong overall package for applications with limited installation space.

High resolution packed into a compact, cost-efficient camera architecture - ideal for tight installation situations where image quality and precision must not be compromised. Thanks to the improved light angle independence, the image quality remains stable even with angled incident light. This opens up more flexibility in lens selection and allows the use of small, cost-efficient S-mount lenses in addition to C-mount lenses.

The miniature pixels (2.25 µm) of the compact (5.81 mm) yet powerful 1/3.1" sensor not only provide detailed images in daylight, but also impress with their particularly high sensitivity in the near-infrared range (NIR) at 850 nanometres - perfect for scenarios with infrared lighting, such as in inspection, automated guided vehicles (AGV) or autonomous mobile robots (AMR).

In addition, the Global Shutter technology ensures that fast-moving objects are captured without image distortion, which improves accuracy and efficiency in automated applications.

As part of the uEye XLS series, the camera is particularly suitable for volume projects or as an affordable entry-level model. The industrial camera is available with either a colour or mono sensor.

The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Item number
  • U3-33D4XLS-C-HQ Rev.1.2: 1012023
  • U3-33D4XLS-M-GL Rev.1.2: 1012024
Camera family XLS
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX900
Frame rate @ resolution max. 67.9 fps
Resolution (h x v) 2064 x 1552
Optical Area 4.644 mm x 3.492 mm
Shutter Global Shutter
Optical class 1/3.1"
Resolution 3.20 MP
Pixel size 2.25 µm
HDR mode Monochrome: QuadHDR, Colour: No
IP code IP0
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
3-year warranty
Made in Germany

Features

The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

IDS Industriekameras integriert in einer Prüfvorrichtung.
Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

IDS Industriekameras integriert in einer Drohne.
Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

Maschine mit Prüfvorrichtung und IDS Industriekamera.
Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!