The IMX568 Global Shutter from the fourth generation of Sony Pregius sensors features high sensitivity, low noise and excellent dynamic range. As a result, the 5 MP uEye XCP camera (2472 x 2062 px, 49.1 fps, pixel size 2.74 µm) delivers outstanding image quality that leaves nothing to be desired even in demanding machine vision applications such as surface inspections, detailed image evaluations in medical technology or use in the traffic sector.
The sensor is available in both colour and monochrome versions
Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.
The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
| Item number |
|
|---|---|
| Camera family | XCP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX568 |
| Frame rate @ resolution max. | 49.1 fps |
| Resolution (h x v) | 2472 x 2062 |
| Optical Area | 6.708 mm x 5.612 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.8" |
| Resolution | 5.10 MP |
| Pixel size | 2.74 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
3-year warranty
Made in Germany
Features
The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Data sheet
CAD Data
Technical drawing