Tiny camera with powerful sensor - this uEye+ XLS industrial camera U3-33F4XLS Rev.1.2 features the 5.10 MPix Global Shutter sensor IMX568. The 1/1.8" Sony sensor from the fourth generation Pregius series (2472 x 2062 px, pixel size 2.74 µm) stands out for its high sensitivity, low noise and excellent dynamic range. The camera enables outstanding image quality at up to 49.0 fps. This benefits embedded vision applications in fields such as surface inspection, medical technology and traffic monitoring.
The sensor is available in both colour and monochrome versions. Thanks to the USB3 Vision interface, the industrial camera is also uncompromisingly standard-compliant and can therefore be used conveniently with our SDK IDS peak.
Item number |
|
---|---|
Camera family | XLS |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 49.0 fps |
Resolution (h x v) | 2472 x 2062 |
Optical Area | 6.773 mm x 5.650 mm |
Shutter | Global Shutter |
Optical class | 1/1.8" |
Resolution | 5.10 MPix |
Pixel size | 2.74 µm |
IP code | IP0 |
Sensor model | IMX568 |
Product Life Cycle | Series |
Data sheet |
Characteristics
100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
C lens mount
CS lens mount
C/CS lens mount
3 years warranty
Made in Germany
Features
Image Acquisition | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||
Others | |||||||||||||||||||||||||
Others |
|
Certifications
ChinaRoHS EFUP 25