4.15 MP USB 3.0 industrial camera with advanced Sony pixel technology: The U3-34E0CP Rev.2.3 model uses the 1/1.8" Rolling Shutter Sony IMX664 sensor from the fourth generation of the Starvis 2 series. With a resolution of 2704 x 1536 px and a fast frame rate of 85.3 fps, it is ideal for a wide range of applications - from quality control to ITS and medical technology.
This compact camera impresses not only with its extremely low image noise but also with its high sensitivity in the NIR (near-infrared) range. As a result, it delivers outstanding image quality even in low-light environments. In addition, the anti-reflection coating enhances image clarity by reducing or completely preventing flare caused by direct light incidence.
As part of the uEye CP series, this lightweight and robust camera is perfectly suited for space-restricted applications such as multi-camera systems or use on robotic arms.
Depending on the application, it is available with either a colour or a monochrome sensor.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX664 |
| Frame rate @ resolution max. | 85.3 fps |
| Resolution (h x v) | 2704 x 1536 |
| Optical Area | 7.842 mm x 4.454 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 4.15 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications