Tiny USB3 board-level camera offering 4.15 MP and state-of-the-art pixel technology from Sony: The U3-34E1XLS Rev.1.2 is equipped with the 1/1.8" Rolling Shutter sensor IMX664 from the Sony Starvis 2 series (fourth generation). Thanks to a resolution of 2704 x 1536 px and fast 49.3 fps, it is suitable for a wide range of applications from process and quality control to ITS and medical technology.
The model not only stands out with its low image noise, but is also suitable for use in low-light situations thanks to its high sensitivity in the NIR ("Near Infrared") range. Its compact design simplifies integration into embedded vision systems.
As part of the uEye XLS series, the camera is particularly suitable for volume projects or as a low-cost entry-level model.
The industrial camera is available with either a colour or mono sensor.
| Item number |
|
|---|---|
| Camera family | XLS |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX664 |
| Frame rate @ resolution max. | 49.3 fps |
| Resolution (h x v) | 2704 x 1536 |
| Optical Area | 7.842 mm x 4.454 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 4.15 MP |
| Pixel size | 2.90 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications