Equipped with a 5.11 MP Rolling Shutter sensor based on Sony's Starvis 2 technology, the U3-34F0CP Rev.2.3 USB 3.0 camera delivers excellent conditions for impressive image quality. The 1/2.8" Sony IMX675 sensor provides a resolution of 5.11 MP (2608 x 1960 px), achieves 75.4 fps and excels particularly in low-light environments. This is largely due to its very low image noise and high sensitivity in the NIR (near-infrared) range. In addition, the integrated anti-reflection coating helps reduce or eliminate flare when exposed to direct light.
These characteristics make the camera ideal for applications such as quality inspection, traffic and transport systems, and medical technology. The U3-34F0CP Rev.2.3 match code signifies a compact 29 × 29 mm camera with a robust metal housing, flexible connectivity and powerful Sony Starvis 2 sensors - perfectly suited for a wide variety of industrial uses.
The industrial camera is available with either a colour or monochrome sensor.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX675 |
| Frame rate @ resolution max. | 75.4 fps |
| Resolution (h x v) | 2608 x 1960 |
| Optical Area | 5.216 mm x 3.92 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 5.11 MP |
| Pixel size | 2.00 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications