This USB 3.0 industrial camera features a 5.11 MP Rolling Shutter sensor with Sony Starvis 2 technology - providing impressive image quality as a matter of course. The 1/2.8" Sony sensor IMX675 offers a resolution of 5.11 MP (2608 x 1960 px), delivers 41.1 fps and is particularly effective when used in low light conditions. The key features here are the very low image noise and high sensitivity in the NIR range ("Near Infrared"). In addition, the integrated anti-reflection coating helps to ensure that no or fewer flares occur when exposed to direct light.
Applications in quality control, transport and medical technology, among others, benefit from these characteristics. The compact camera with the match code U3-34F0XCP Rev.1.2 is priced in the entry-level segment, making it ideal for volume projects, for example.
Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.
| Item number |
|
|---|---|
| Camera family | XCP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX675 |
| Frame rate @ resolution max. | 41.1 fps |
| Resolution (h x v) | 2608 x 1960 |
| Optical Area | 5.216 mm x 3.92 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 5.11 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications