uEye XLS camera | IMX675 | 5 MP Sony sensor | Webstore

U3-34F1XLS Rev.1.2

U3-34F1XLS Rev.1.2
Illustrations may differ from the original
Features
  • 2608 x 1960
    5.11 MPix
  • Sony IMX675
    1/2.8" CMOS
  • 41.1 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

Tiny camera, impressive image quality: The U3-34F1XLS Rev.1.2 is equipped with the 5.11 MP Rolling Shutter Sensor IMX675 from Sony. Thanks to Sony Starvis 2 technology and state-of-the-art pixel technology, this board-level camera convinces with very low image noise and high sensitivity in the NIR range ("Near Infrared").

The 1/2.8" CMOS sensor offers a resolution of 2608 x 1960 px, delivers 41.1 fps and proves its worth particularly in applications with low ambient light. This benefits, for example, applications in quality control, transport and medical technology.

As part of the uEye XLS series, the camera is particularly suitable for volume projects or as a cost-effective entry-level model. Available with either a colour or mono sensor.

The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Item number
  • U3-34F1XLS-M Rev.1.2: 1010682
  • U3-34F1XLS-C Rev.1.2: 1010681
Camera family XLS
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX675
Frame rate @ resolution max. 41.1 fps
Resolution (h x v) 2608 x 1960
Optical Area 5.216 mm x 3.92 mm
Shutter Rolling Shutter
Optical class 1/2.8"
Resolution 5.11 MP
Pixel size 2.00 µm
HDR mode Clear HDR
IP code IP0
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
3-year warranty
Made in Germany

Features

The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.

Certifications

ChinaRoHS EFUP 25
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Ein Mann mit Helmkamera führt Montage an einer Maschine durch
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!