Tiny camera, impressive image quality: The U3-34F4XLS Rev.1.2 is equipped with the 5.11 MP Rolling Shutter Sensor IMX675 from Sony. Thanks to Sony Starvis 2 technology and state-of-the-art pixel technology, this board-level camera convinces with very low image noise and high sensitivity in the NIR range ("Near Infrared").
The 1/2.8" CMOS sensor offers a resolution of 2608 x 1960 px, delivers 41.1 fps and proves its worth particularly in applications with low ambient light. This benefits, for example, applications in quality control, transport and medical technology.
As part of the uEye XLS series, the camera is particularly suitable for volume projects or as a cost-effective entry-level model. Available with either a colour or mono sensor.
The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
| Item number |
|
|---|---|
| Camera family | XLS |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX675 |
| Frame rate @ resolution max. | 41.1 fps |
| Resolution (h x v) | 2608 x 1960 |
| Optical Area | 5.216 mm x 3.92 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 5.11 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
3-year warranty
Made in Germany
Features
The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Certifications
ChinaRoHS EFUP 25
CAD Data
Technical drawing