Equipped with the modern 1/1.8" Rolling Shutter IMX678 sensor from Sony's Starvis 2 series, the U3-34J0CP Rev.2.3 USB 3.0 camera delivers excellent image quality, outstanding dynamic range and strong low-light performance - ideal for industrial applications operating under varying lighting conditions.
With a resolution of 8.39 MP (3856 x 2176 pixels, 2.00 µm pixel size) and frame rates of up to 48.0 fps, the camera enables precise real-time inspection, for example in quality assurance, surface inspection or automated industrial processes.
USB 3.0 provides transfer rates of up to 5 Gbps and supports the USB3 Vision standard.
The industrial camera is available with either a colour or monochrome sensor.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX678 |
| Frame rate @ resolution max. | 48.0 fps |
| Resolution (h x v) | 3856 x 2176 |
| Optical Area | 7.712 mm x 4.352 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 8.39 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing