With an impressive 12.62 MP resolution, a square sensor format and Sony Starvis 2 technology, the U3-34L0CP Rev.2.3 delivers remarkable image quality - even in low-light environments. This compact and energy-efficient USB 3.0 camera uses the 1/1.6'' Sony IMX676 Rolling Shutter sensor, providing a resolution of 3552 x 3552 px at a fast 31.9 fps.
Thanks to its modern pixel architecture, users benefit from exceptionally low image noise and high sensitivity in the NIR (near-infrared) range. This makes the model particularly attractive for microscopy applications in medical and laboratory environments, as well as for precise visualisation tasks across various fields. The integrated anti-reflection coating further enhances image clarity by reducing or entirely preventing flare caused by direct light.
Measuring just 29 × 29 × 29 mm, the camera offers maximum functionality, strong performance and high reliability.
Depending on requirements, the industrial camera is available with either a colour or a monochrome sensor.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX676 |
| Frame rate @ resolution max. | 31.9 fps |
| Resolution (h x v) | 3552 x 3552 |
| Optical Area | 7.104 mm x 7.104 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.6'' |
| Resolution | 12.62 MP |
| Pixel size | 2.00 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications