uEye XCP camera | IMX676 | 13 MP Sony sensor | Webstore

U3-34L0XCP Rev.1.2

U3-34L0XCP Rev.1.2
Illustrations may differ from the original
Features
  • 3552 x 3552
    12.62 MPix
  • Sony IMX676
    1/1.6'' CMOS
  • 17.4 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

Powerful 12.62 MP, a square sensor and Sony Starvis 2 technology: the U3-34L0XCP Rev.1.2 delivers remarkable image quality, even in low ambient light. The compact and cost-efficitent industrial camera with USB 3.0 interface features the 1/1.6'' Sony Rolling Shutter Sensor IMX676 and offers a resolution of 3552 x 3552 px - at a fast 17.4 fps.

Thanks to modern pixel technology, customers benefit from very low image noise and high sensitivity in the NIR range ("Near Infrared"). This is particularly advantageous for microscopy applications in medicine and laboratories and supports precise visualisation tasks in many other areas. The integrated anti-reflection coating helps to ensure that no or fewer flares occur when exposed to direct light.

Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.

The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Item number
  • U3-34L0XCP-M-GL Rev.1.2: 1010632
  • U3-34L0XCP-M-NO Rev.1.2: 1010633
  • U3-34L0XCP-C-HQ Rev.1.2: 1010631
Camera family XCP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX676
Frame rate @ resolution max. 17.4 fps
Resolution (h x v) 3552 x 3552
Optical Area 7.104 mm x 7.104 mm
Shutter Rolling Shutter
Optical class 1/1.6''
Resolution 12.62 MP
Pixel size 2.00 µm
HDR mode Clear HDR
IP code IP30
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
3-year warranty
Made in Germany

Features

The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Ein Mann mit Helmkamera führt Montage an einer Maschine durch
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!