Square sensor and Starvis 2 technology: The 12.62 MP board-level camera U3-34L1XLS Rev.1.2 is equipped with the Rolling Shutter sensor IMX676 from Sony. This model therefore ensures outstanding image quality even in low ambient light - also thanks to low image noise and high sensitivity in the NIR ("Near Infrared") range.
This is ideal for microscopy applications in medicine and laboratories, for example. In addition, this camera delivers detailed images at a resolution of 3552 x 3552 px and fast 17.4 fps for visualisation tasks in many other areas, such as quality control or ITS.
The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
| Item number |
|
|---|---|
| Camera family | XLS |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX676 |
| Frame rate @ resolution max. | 17.4 fps |
| Resolution (h x v) | 3552 x 3552 |
| Optical Area | 7.104 mm x 7.104 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.6'' |
| Resolution | 12.62 MP |
| Pixel size | 2.00 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
3-year warranty
Made in Germany
Features
The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Certifications
ChinaRoHS EFUP 25
CAD Data
Technical drawing