The U3-3560XCP Rev.1.2 industrial camera with SuperSpeed USB 5 Gbps is equipped with the versatile 1/2.6" CMOS sensor onsemi AR0234 (1920 x 1200, pixel size 3 µm, 102 fps). The exceptional shutter efficiency of the 2.30 MP sensor enables impressively clear and sharp images of moving objects in different lighting conditions. The combination of high-quality global shutter sensor technology and cost-effective uEye XCP camera platform with support for the USB3 vision standard is an optimal, high-performance and long-term alternative for the popular uEye LE camera series with USB 2 interface.
With its practical fully enclosed housing, low weight and screwable USB micro-B connector, the camera can be used in a wide range of applications in both industrial and non-industrial areas. This includes, for example, analysis tasks in laboratories, visual support of autonomously navigating vehicles or the use in combination with robots and cobots in the field of automation.
Like all other camera models of the Eye XCP family, the U3-3560XCP Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.
Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.
| Item number |
|
|---|---|
| Camera family | XCP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | AR0234 |
| Frame rate @ resolution max. | 102 fps |
| Resolution (h x v) | 1920 x 1200 |
| Optical Area | 5.76 mm x 3.6 mm |
| Shutter | Global Shutter |
| Optical class | 1/2.6" |
| Resolution | 2.30 MP |
| Pixel size | 3.00 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications