U3-3680XCP-NIR Rev.1.2

U3-3680XCP-NIR Rev.1.2

U3-3680XCP-NIR Rev.1.2
Illustrations may differ from the original
Features
  • 2592 x 1944
    5.04 MPix
  • onsemi AR0522
    1/2.5" CMOS
  • 48.0 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The compact U3-3680XCP-NIR Rev.1.2 industrial camera with SuperSpeed USB 5 Gbps features the versatile 1/2.5" 5.04 MP onsemi AR0522 rolling shutter CMOS sensor (2592 x 1944 px, pixel size 2.2 µm, 48.0 fps). This makes it ideal for applications with low ambient light or changing lighting conditions. The camera, which measures only 29 x 29 x 17 mm (W/H/L), also delivers high-resolution data for detailed image evaluation in typical industrial applications. Thanks to BSI ("Back Side Illumination") pixel technology, the AR0522 sensor excels not only with superior low-light performance, but also with low power consumption, high sensitivity in the NIR range, as well as low pixel noise.

With its practical fully enclosed housing, low weight and screwable USB micro-B connector, the camera can be used in a wide range of applications in both industrial and non-industrial areas. This includes, for example, analysis tasks in laboratories, visual support of autonomously navigating vehicles or the use in combination with robots and cobots in the field of automation.

Like all other camera models of the uEye XCP family, the U3-3680XCP-NIR Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.

Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.

The sensor is suitable for specific performance requirements in the near infrared range (NIR) of the spectrum, i.e. above 750nm wavelength.

The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Item number
  • U3-3680XCP-NIR-GL Rev.1.2: 1008730
  • U3-3680XCP-NIR-NO Rev.1.2: 1008733
Camera family XCP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer onsemi
Sensor model AR0522
Frame rate @ resolution max. 48.0 fps
Resolution (h x v) 2592 x 1944
Optical Area 5.702 mm x 4.277 mm
Shutter Rolling Shutter
Optical class 1/2.5"
Resolution 5.04 MP
Pixel size 2.20 µm
HDR mode No
IP code IP30
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
NIR sensor
3-year warranty
Made in Germany

Features

The cameras of the uEye XCP series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Ein Mann mit Helmkamera führt Montage an einer Maschine durch
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

Vier Quick Check-In Terminals in einer Flughafenhalle
Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Kiosk systems

IDS cameras are used in self-checkout systems as well as in reverse vending machines and ATMs.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!