The extremely compact U3-3681XLS Rev.1.2 board-level camera offers SuperSpeed USB 5 Gbps and is equipped with the 5.04 MPix AR0521 rolling shutter sensor from onsemi (2592 x 1944 px). The CMOS sensor delivers 48.0 fps and has a pixel size of 2.20 µm. You can choose between models without lens mount and with CS- or S-mount.
Thanks to BSI ("Back Side Illumination") pixel technology, the AR0521 scores not only with strong low-light performance, but also with low power consumption, high sensitivity in the NIR range and low pixel noise. The camera can therefore also be used in applications with low ambient light or changing light conditions.
Like all camera models in the uEye XLS family, the U3-3681XLS Rev.1.2 is GenICam compliant and therefore compatible with our state-of-the-art software development kit SDK IDS peak.
Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.
Also available as a variant for specific performance requirements in the near infrared range (NIR) of the spectrum, i.e. above 750nm wavelength.
Item number |
|
---|---|
Camera family | XLS |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | onsemi |
Frame rate @ resolution max. | 48.0 fps |
Resolution (h x v) | 2592 x 1944 |
Optical Area | 5.702 mm x 4.277 mm |
Shutter | Rolling Shutter |
Optical class | 1/2.5" |
Resolution | 5.04 MPix |
Pixel size | 2.20 µm |
IP code | IP0 |
Sensor model | AR0521 |
Product Life Cycle | Series |
Data sheet |
Characteristics
5 Gbps
Features
Image Acquisition | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
|||||||||||||||||||||||||||
Flashing | ||||||||||||||||||||||||||||
Flashing |
|
|||||||||||||||||||||||||||
Image Adjustments | ||||||||||||||||||||||||||||
Image Adjustments |
|
|||||||||||||||||||||||||||
On-board Image Processing | ||||||||||||||||||||||||||||
On-board Image Processing |
|
|||||||||||||||||||||||||||
Others | ||||||||||||||||||||||||||||
Others |
|