Small camera, mighty resolution - thanks to the 19.80 MP AR2020 sensor from onsemi, users benefit from 5K UHD with impressive 5136 x 3856 pixels. The 1/1.8" Rolling Shutter sensor (aspect ratio 4:3) therefore recognises even fine details, for example in surface inspection.
We offer the sensor not only in colour, but also as a monochrome version. This benefits low-light applications in industry or tasks such as microscopy, where even more sensitivity is required. Also, if you are looking for a technical successor to the popular 18 MP sensor AR1820 from onsemi, you have come to the right place.
The U3-36P0XCP Rev.1.2 industrial camera achieves 14.4 fps at full resolution and a live video-capable 27 fps in FHD mode with 1920 x 1080 pixels. It has a screw-type USB3 interface and a convenient C-mount lens connector. On the software side, it is supported by the IDS peak software development kit - this simplifies the implementation and use of the compact camera.
Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.
| Item number |
|
|---|---|
| Camera family | XCP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | AR2020 |
| Frame rate @ resolution max. | 14.4 fps |
| Resolution (h x v) | 5136 x 3856 |
| Optical Area | 7.168 mm x 5.376 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 19.80 MP |
| Pixel size | 1.40 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications