Small price, mighty resolution - thanks to the 19.80 MP AR2020 sensor from onsemi, users benefit from 5K UHD with impressive 5136 x 3856 pixels. The 1/1.8" Rolling Shutter sensor (aspect ratio 4:3) therefore recognises even fine details, for example in surface inspection.
We offer the sensor not only in colour, but also as a monochrome version. This makes it particularly interesting for low-light applications in industrial applications or for use in microscopy, where even greater sensitivity is required. Also, if you are looking for a technical successor to the popular 18 MP sensor AR1820 from onsemi, you have come to the right place.
The U3-36P2XLE Rev.1.2 industrial camera achieves 14.4 fps at full resolution and a live video-capable 27 fps in FHD mode with 1920 x 1080 pixels.
Thanks to its compact dimensions and USB Type-C connector, it can be easily integrated into any vision system.
The compact USB3 camera is available either with a plastic housing with C/CS-mount or S-mount or as a board-level version with or without C/CS-mount or S-mount.
Like all other camera models of the uEye XLE family, the U3-36P2XLE Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.
| Item number |
|
|---|---|
| Camera family | XLE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | AR2020 |
| Frame rate @ resolution max. | 14.4 fps |
| Resolution (h x v) | 5136 x 3856 |
| Optical Area | 7.168 mm x 5.376 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 19.80 MP |
| Pixel size | 1.40 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications