Exceptionally high-resolution images with low noise levels ensure the capture of even smallest details: the light-sensitive IMX183 Rolling Shutter CMOS Sensor from Sony's STARVIS series provides outstanding image quality even under low light conditions thanks to its BSI technology ("back-side-illumination"). With a resolution of 20.44 MP (5536 x 3692) at 2.4 µm pixels, it delivers 19.5 fps in the USB3 Vision industrial camera U3-3802SE Rev.1.2.
The camera is therefore ideally suited for complex image analysis in applications such as surface and display inspections, medical technology or traffic applications.
The U3-3802SE Rev.1.2 board level camera without lens holder is available in a colour or monochrome version.
This camera model is supported by IDS Vision firmware 2.20.17746 and higher.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX183 |
| Frame rate @ resolution max. | 19.5 fps |
| Resolution (h x v) | 5536 x 3692 |
| Optical Area | 13.286 mm x 8.861 mm |
| Shutter | Rolling Shutter |
| Optical class | 1" |
| Resolution | 20.44 MP |
| Pixel size | 2.40 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications