Optimised at cost and yet fast, the light-sensitive rolling shutter sensor IMX290 from the Sony STARVIS series with BSI technology ("back-side-illumination") impresses with outstanding image quality with precise colour separation and ensures true-to-original image reproduction even under poor or unsteady lighting conditions. With its very high sensitivity in the near infrared range, the sensor in the USB3 Vision industrial camera U3-3861LE VU AF Rev.1.2 is an attractive alternative to special NIR cameras - with a frame rate of up to 135 fps at 2.12 MP (1936 x 1096). The small 1/2.8" sensor format offers a wide selection of cost-effective lenses.
The U3-3861LE VU AF Rev.1.2 is a small all-rounder in the 2 MP rolling shutter industrial camera class.
Special functions such as long-time exposure also extend the range of possible applications.
The U3-3861LE VU AF Rev.1.2 is available in both monochrome and colour variants.
The cameras allow perfect images even with variable object distances, because users can easily readjust the focus via software.
The board-level versions are available with vertical (-VU) or horizontal orientation of the USB Type-C connector.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX290 |
| Frame rate @ resolution max. | 135 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications