Optimised at cost and yet fast, the light-sensitive rolling shutter sensor IMX290 from the Sony STARVIS series with BSI technology ("back-side-illumination") impresses with outstanding image quality with precise colour separation and ensures true-to-original image reproduction even under poor or unsteady lighting conditions. With its very high sensitivity in the near infrared range, the sensor in the USB3 Vision industrial camera U3-3861LE VU Rev.1.2 is an attractive alternative to special NIR cameras - with a frame rate of up to 135 fps at 2.12 MP (1936 x 1096). The small 1/2.8" sensor format offers a wide selection of cost-effective lenses.
The U3-3861LE VU Rev.1.2 is a small all-rounder in the 2 MP rolling shutter industrial camera class.
Special functions such as long-time exposure also extend the range of possible applications. The U3-3861LE VU Rev.1.2 is available in both monochrome and colour variants.
The board-level versions are available with vertical (-VU) or horizontal orientation of the USB Type-C connector.
| Item number |
|
|---|---|
| Camera family | LE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX290 |
| Frame rate @ resolution max. | 135 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications