The U3-3890CP Rev.2.2 is equipped with the rolling shutter CMOS sensor IMX226. The 12.00 MP sensor (4000 x 3000 px, pixel size 1.85 µm) from the Sony STARVIS series excels with extraordinary light sensitivity and low noise levels. At full resolution, it accelerates to a frame rate of 33.2 fps.
Thanks to the STARVIS series BSI ("back-side-illumination") technology, the sensor is ideally suited for tasks that require a perfect result even in low light conditions.
It also shows its strengths in application fields such as traffic monitoring, microscopy and quality control. The 1/1.7" sensor size also allows to choose from a wide range of cost-effective lenses.
This USB3 Vision camera is supported by IDS Vision Firmware 2.20 or higher.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX226 |
| Frame rate @ resolution max. | 33.2 fps |
| Resolution (h x v) | 4000 x 3000 |
| Optical Area | 7.4 mm x 5.55 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.7" |
| Resolution | 12.00 MP |
| Pixel size | 1.85 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing