The uEye CP with the match code U3-38C0CP Rev.2.3 is equipped with the 1/2.8" Sony IMX662 sensor, which is based on Starvis 2 technology. Thanks to its sophisticated pixel architecture, users benefit from outstanding image quality with an exceptionally high dynamic range. The 2.12 MP USB3 camera (1936 x 1096, 2.90 µm pixel size) achieves a fast 89.1 fps and excels particularly in low-light applications where maximum image quality is required despite the lower resolution. The 1/2.8" sensor is also ideally suited to reducing unwanted reflections inside the camera. It features an anti-reflection coating that effectively counters so-called “lens flare”.
Measuring just 29 × 29 × 29 mm, the uEye CP offers maximum functionality combined with high performance and reliability. Its innovative housing design is lightweight, robust and ideal for space-critical applications.
The industrial camera is available with either a colour or monochrome sensor.
| Item number |
|
|---|---|
| Camera family | CP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX662 |
| Frame rate @ resolution max. | 89.1 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications