Perfect for embedded vision applications that require exceptional light sensitivity: the tiny U3-38C4XLS Rev. 1.2 board-level camera features the 1/2.8" Sony IMX662 sensor with Starvis 2 technology. Thanks to the sophisticated pixel technology, customers benefit from exceptional image quality with a particularly high dynamic range.
The cost-effective 2.12 MP USB3 camera (1936 x 1096, pixel size 2.90 µm) delivers fast 89.1 fps and is particularly strong in low-light applications where the best possible image quality with low resolution is required.
The U3-38C4XLS Rev. 1.2 is available as a monochrome or colour version. We recommend using it in combination with our versatile IDS peak SDK.
The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
| Item number |
|
|---|---|
| Camera family | XLS |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX662 |
| Frame rate @ resolution max. | 89.1 fps |
| Resolution (h x v) | 1936 x 1096 |
| Optical Area | 5.614 mm x 3.178 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 2.12 MP |
| Pixel size | 2.90 µm |
| HDR mode | Clear HDR |
| IP code | IP0 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
3-year warranty
Made in Germany
Features
The cameras of the uEye XLS series have been specifically developed for use with our versatile software platform IDS peak. They offer optimal performance and full functionality in combination with our IDS peak. For smooth integration and maximum performance, we strongly recommend using IDS peak.
Certifications
ChinaRoHS EFUP 25
CAD Data
Technical drawing