The practical U3-38J0XCP Rev.1.2 industrial camera with Sony's IMX415 rolling shutter sensor is particularly suitable for visualisation tasks thanks to its 4K resolution (8.41 MP, 3864 x 2176 px, 25.7 fps) and a pixel size of 1.45 µm. With the 2x2 binning feature, it is possible to reduce the amount of data to be transmitted by a factor of four if required, thereby increasing both the light sensitivity and the frame rate. Measuring just 29 x 29 x 17 mm (W/H/L), the USB3 camera is available in both colour and monochrome versions and delivers high-resolution data for detailed image analysis. With its practical full metal housing, low weight and screwable USB3 Micro-B connector, the camera can be used in a variety of ways in both industrial and non-industrial settings.
Like all other camera models of the uEye XCP family, the U3-38J0XCP Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.
Please note: If you choose a model without filter glass (monochrome sensor, matchcode component "-NO"), make sure that no dust or other particles get onto the sensor during set-up and use.
| Item number |
|
|---|---|
| Camera family | XCP |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX415 |
| Frame rate @ resolution max. | 25.7 fps |
| Resolution (h x v) | 3864 x 2176 |
| Optical Area | 5.603 mm x 3.155 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 8.41 MP |
| Pixel size | 1.45 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications