With 8.41 MP and 4K resolution (3864 x 2176 px, 25.7 fps, pixel size 1.45 µm), the practical U3-38J0XLE Rev.1.2 industrial camera is particularly suitable for visualisation tasks. With the 2x2 binning feature, it is possible to reduce the amount of data to be transmitted by a factor of four if required, thereby increasing both the light sensitivity and the frame rate. Sony's IMX415 rolling shutter sensor is available in both colour and monochrome versions and provides high-resolution data for detailed image analysis.
The compact USB3 camera is available either with a plastic housing with C/CS-mount or S-mount or as a board-level version with or without C/CS-mount or S-mount. It can be used in both industrial and non-industrial applications.
Like all other camera models of the uEye XLE family, the U3-38J0XLE Rev.1.2 is GenICam-compliant and thus compatible with our state-of-the-art SDK IDS peak software.
| Item number |
|
|---|---|
| Camera family | XLE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX415 |
| Frame rate @ resolution max. | 25.7 fps |
| Resolution (h x v) | 3864 x 2176 |
| Optical Area | 5.603 mm x 3.155 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.8" |
| Resolution | 8.41 MP |
| Pixel size | 1.45 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications