The 8.41 MPix U3-38J4XLS Rev.1.2 industrial camera (3864 x 2176 px, pixel size 1.45 µm) delivers high-resolution data for detailed image evaluation. The rolling shutter sensor IMX415 from Sony enables 25.0 fps and, thanks to 4K resolution, can be used very versatilely - both in industrial environments and for non-industrial applications. You can choose between models without lens mount and with CS- or S-mount.
Furthermore, the USB3 vision board-level camera is characterised by its very compact design, making it particularly suitable for embedded applications.
Like all camera models in the uEye XLS family, the U3-38J4XLS Rev.1.2 is GenICam-compliant and therefore compatible with our state-of-the-art IDS peak software development kit.
Item number |
|
---|---|
Camera family | XLS |
Interface | USB 3 |
Interface-Speed | 5.00 Gbps |
Sensor type | CMOS |
Sensor manufacturer | Sony |
Frame rate @ resolution max. | 25.0 fps |
Resolution (h x v) | 3864 x 2176 |
Optical Area | 5.603 mm x 3.155 mm |
Shutter | Rolling Shutter |
Optical class | 1/3" |
Resolution | 8.41 MPix |
Pixel size | 1.45 µm |
IP code | IP0 |
Sensor model | IMX415 |
Product Life Cycle | Series |
Data sheet |
Characteristics
100% quality tested
Software support for uEye+
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
C lens mount
CS lens mount
C/CS lens mount
3 years warranty
Made in Germany
Features
Image Acquisition | |||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Image Acquisition |
|
||||||||||||||||||||||||||||||||||||
Flashing | |||||||||||||||||||||||||||||||||||||
Flashing |
|
||||||||||||||||||||||||||||||||||||
Image Adjustments | |||||||||||||||||||||||||||||||||||||
Image Adjustments |
|
||||||||||||||||||||||||||||||||||||
On-board Image Processing | |||||||||||||||||||||||||||||||||||||
On-board Image Processing |
|
||||||||||||||||||||||||||||||||||||
Others | |||||||||||||||||||||||||||||||||||||
Others |
|
Certifications
ChinaRoHS EFUP 25