The 1/2" rolling shutter sensor IMX412 from Sony delivers powerful 12.33 MP (4056 x 3040 px, pixel size 1.55 µm) in the U3-38L2XLS Rev.1.2 board-level camera. It belongs to Sony's Starvis series and delivers high-resolution data for challenging image evaluations. The USB3 Vision industrial camera achieves 18.2 fps. You can choose between models without lens mount and with C/CS- or S-mount.
The uEye XLS board-level camera offers 4K resolution and is well suited for a wide range of visualisation tasks. It can be used in both industrial and non-industrial applications and is particularly suitable for embedded vision systems.
Like all camera models in the uEye XLS family, the U3-38L2XLS Rev.1.2 is GenICam-compliant and therefore compatible with our state-of-the-art IDS peak software development kit.
| Item number |
|
|---|---|
| Camera family | XLS |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX412 |
| Frame rate @ resolution max. | 18.2 fps |
| Resolution (h x v) | 4056 x 3040 |
| Optical Area | 6.287 mm x 4.712 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/2.3" |
| Resolution | 12.33 MP |
| Pixel size | 1.55 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Discontinued |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications