What a camera! Equipped with the IMX541, the 20.36 MP industrial camera U3-3992SE Rev.1.2 features a high-performance, extremely high-resolution sensor from the Pregius S series – the fourth generation of extremely powerful CMOS image sensors from Sony. This is the first time that BSI ("Back Side Illuminated") technology has been used for global shutter sensors. This allows for smaller pixels (2.74 µm) and higher resolution, as well as improved quantum efficiency and sensitivity. As a result, the camera delivers outstanding image quality at fast 19.6 fps, which leaves nothing to be desired even in demanding machine vision applications such as surface inspections, detailed image evaluation in medical technology or use in the traffic sector.
The large-format 1/1.1" CMOS sensor is available in the uEye SE family both as a board-level version and with a housing. The compact industrial cameras are thus a sensible alternative to cameras with similar high-resolution but large-format sensors for which F-mount lenses are usually required.
The uEye SE models can be used with C-mount lenses, which results in significant cost savings. Thanks to the USB3 Vision interface, the cameras are completely Vision Standard-compliant.
The U3-3992SE Rev.1.2 board level camera without lens holder is available in a colour or monochrome version.
This camera model is supported from IDS Vision Firmware 2.20.17746.
The power consumption may exceed the usual USB3 values. It is possible that the camera cannot be operated on every system. The frame rate can be reduced if necessary.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX541 |
| Frame rate @ resolution max. | 19.6 fps |
| Resolution (h x v) | 4512 x 4512 |
| Optical Area | 12.363 mm x 12.363 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.1" |
| Resolution | 20.36 MP |
| Pixel size | 2.74 µm |
| HDR mode | Sequence HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications