uEye XLS-E camera | IMX636 | 0.92 MP Sony EVS sensor | Webstore

UE-39B1XLS-E

UE-39B1XLS-E
Illustrations may differ from the original
Features
  • 1280 x 720
    0.92 MPix
  • Sony IMX636
    1/2.5" CMOS
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The tiny uEye XLS-E camera models feature the event-based 1/2.5" Sony Prophesee IMX636 sensor to capture only the relevant pixel changes in HD resolution. Unlike industrial cameras with image-based sensors, which transmit full megapixel image data at a fixed frame rate, the event-based camera captures contrast changes at each sensor pixel (1280 x 720). Pixel position and time stamp are then transmitted asynchronously as one event via USB3 interface (SuperSpeed USB, 5 Gpbs) to the host PC.

To integrate the uEye XLS-E into software applications, the Metavision SDK from Prophesee can be used. The IDS HAL plugin ensures that the IDS camera is directly compatible with the sensor manufacturer's development tools.

With extremely compact dimensions (29 x 29 x 7 mm), very low weight and lockable USB Type B connection, the industrial cameras are ideal for embedded applications. Customers can choose between models without a lens mount and with a C/CS or S mount.

Item number
  • UE-39B1XLS-E-GL: 1011974
Camera family XLS-E
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX636
Resolution (h x v) 1280 x 720
Optical Area 6.221 mm x 3.499 mm
Shutter Event-based
Optical class 1/2.5"
Resolution 0.92 MP
Pixel size 4.86 µm
IP code IP0
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Event-based
SuperSpeed USB
5 Gbps
CMOS sensor
3-year warranty
Made in Germany

Certifications

ChinaRoHS EFUP 25
IDS Industriekamera prüft, ob Parkplätze belegt oder frei sind.
Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Ein Mann mit Helmkamera führt Montage an einer Maschine durch
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

Medikamentenfläschchen durchlaufen eine Maschine
Object tracking

Whether in sports, on the production line or in research projects - IDS cameras keep a close eye on objects.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

IDS Industriekameras unterstützen einen Greifer an einem Roboterarm.
Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

Sportler auf einem Rennrad, im Hintergrund Landschaft.
Sports and motion analysis

Image data can be used for match analyses or to optimize motion patterns, such as golf swings or cycling.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!