What a camera! The USB 3 UI-3001SE industrial camera with the IMX253 large area, 1.1“ CMOS sensor delivers pin sharp, clear, noiseless 31.0 fps in full resolution (12.34 MP, 4104 x 3006 px) via the USB interface. It is compliant with the most stringent of requirements in terms of resolution, speed and image quality, and demonstrates impressive technical characteristics, with regard to sensitivity for instance (quantum efficiency QE @ 533 nm = 61 %).
The UI-3001SE is used most often in classical machine vision applications, where fast moving objects must be detected, or in microscopy, where particularly high sensitivity is demanded.
Its extremely low dark noise level also makes it suitable for applications in the biosciences. Its range of possible applications is expanded still further with special features for which IDS is well known, such as the sequencer mode for changing parameters in real time, or the line scan mode which enables the industrial camera to be used as a line scan camera.
The UI-3001SE board level camera with C-mount lens holder is available in a colour or monochrome version.
| Camera family | SE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX253 |
| Frame rate @ resolution max. | 31.0 fps |
| Resolution (h x v) | 4104 x 3006 |
| Optical Area | 14.159 mm x 10.371 mm |
| Shutter | Global Shutter |
| Optical class | 1.1" |
| Resolution | 12.34 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
Characteristics