The UI-3041LE VU USB 3 camera with 1/2.9'' Sony IMX273 global shutter CMOS sensor offers a resolution of 1.57 MP with frame rates of up to 230 fps at full resolution. This makes it ideal for classic industrial applications such as surface inspection, but also for detailed image analysis in medical technology and traffic applications. The camera enables long exposure up to 30.0 s - for applications in the fields of mechanical engineering, machine vision, measuring technology, medical technology or microscopy. The industrial camera model UI-3041LE VU is directed at customers with high demands on image quality, dynamic range and sensitivity.
This camera model will be supported beginning with IDS Software Suite 4.92.
The board-level versions are available with vertical (-VU) or horizontal orientation of the USB Type-C connector.
The UI-3041LE VU USB 3 single-board camera with S-Mount lens holder is available as colour or monochrome version.
| Camera family | LE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX273 |
| Frame rate @ resolution max. | 230 fps |
| Resolution (h x v) | 1448 x 1086 |
| Optical Area | 4.996 mm x 3.747 mm |
| Shutter | Global Shutter |
| Optical class | 1/2.9'' |
| Resolution | 1.57 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
Characteristics