The UI-3042SE with the global shutter CMOS sensor Sony IMX273 achieves impressive 243 fps with a resolution of 1.57 MP at 3.45 pixel size. This makes it ideal for classic industrial applications such as surface inspection, but also for detailed image analysis in medical technology and traffic applications.
The camera enables 4x multi AOI and long exposure up to 30 seconds - for applications in the fields of mechanical engineering, machine vision, measuring technology, medical technology or microscopy.
The industrial camera model UI-3042SE is directed at customers with high demands on image quality, dynamic range and sensitivity.
The UI-3042SE board level camera without lens holder is available in a colour or monochrome version.
| Camera family | SE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX273 |
| Frame rate @ resolution max. | 243 fps |
| Resolution (h x v) | 1448 x 1086 |
| Optical Area | 4.996 mm x 3.747 mm |
| Shutter | Global Shutter |
| Optical class | 1/2.9'' |
| Resolution | 1.57 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
Characteristics
100% quality tested
3-year warranty
Made in Germany
CAD Data
Technical drawing