The USB 3 UI-3091SE industrial camera with integrated Sony IMX255 global shutter CMOS sensor satisfies all industrial requirements: high resolution, high frame rates, noiseless image reproduction. Its readout noise and dark current values are among the lowest on the entire sensor market. Its sensitivity in the near infrared range renders a special NIR variant obsolete. Its capability to deliver 4K images make the UI-3091SE suitable for special tasks in industrial machine vision and traffic surveillance.
In situations with conventional traffic cameras, where one camera must be installed for each lane of traffic, the UI-3091SE can capture several lanes with a single camera and at the same resolution. Further extra features implemented by IDS include, among others: Long time exposure, up to 30 seconds, overlap trigger, line scan mode or sequencer mode.
The UI-3091SE board level camera with C-mount lens holder is available in a colour or monochrome version.
| Camera family | SE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX255 |
| Frame rate @ resolution max. | 40.0 fps |
| Resolution (h x v) | 4104 x 2174 |
| Optical Area | 14.159 mm x 7.5 mm |
| Shutter | Global Shutter |
| Optical class | 1" |
| Resolution | 8.92 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
Characteristics