The UI-3131LE USB 3 camera with 1/3.6" PYTHON 480 global shutter CMOS sensor offers a resolution of 0.49 MP (808 x 608 px) with frame rates of up to 135 fps at full resolution. Using the 2x subsampling feature, the USB 3 camera reaches up to 420 fps. This model is the cost-efficient entry to machine vision applications and for low-cost embedded systems e.g. inspection and quality control applications.
The UI-3131LE USB 3 single-board camera with S-Mount lens holder is available as colour or monochrome version.
This camera model will be supported beginning with IDS Software Suite 4.82.1.
| Camera family | LE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | onsemi |
| Sensor model | PYTHON 480 |
| Frame rate @ resolution max. | 135 fps |
| Resolution (h x v) | 808 x 608 |
| Optical Area | 3.878 mm x 2.918 mm |
| Shutter | Global Shutter |
| Optical class | 1/3.6" |
| Resolution | 0.49 MP |
| Pixel size | 4.80 µm |
| HDR mode | No |
| IP code | IP0 |
| Product Life Cycle | Not recommended for new designs |
Characteristics
100% quality tested
3-year warranty
Made in Germany
CAD Data
Technical drawing