The USB 3 UI-3200SE industrial camera is the cost-optimized, frame-rate reduced variant of the UI-3000SE, and with the integrated Sony IMX304 with its massive 12.3 megapixels performs every bit as well in terms of image quality: high resolution, excellent light sensitivity and outstanding dynamic range. Its technical performance characteristics are unequaled.
The most popular application fields for the UI-3200SE are traffic surveillance and medical or measuring technology.
The UI-3200SE is available in both monochrome and colour variants.
| Camera family | SE |
|---|---|
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX304 |
| Frame rate @ resolution max. | 24.0 fps |
| Resolution (h x v) | 4104 x 3006 |
| Optical Area | 14.159 mm x 10.371 mm |
| Shutter | Global Shutter |
| Optical class | 1.1" |
| Resolution | 12.34 MP |
| Pixel size | 3.45 µm |
| HDR mode | No |
| IP code | IP30 |
| Product Life Cycle | Not recommended for new designs |
Characteristics
100% quality tested
3-year warranty
Made in Germany
CAD Data
Technical drawing